Computer Numerical Control (CNC) machines used for complex geometry manufacturing are expanding their material capabilities. Learn more at Edmund Optics.
Want to learn more about metallic mirror coatings? Find information about standard and custom metallic mirror coatings that are available at Edmund Optics.
Edmund Optics® utilizes a wide range of CNC machining equipment including ultrasonic machining and high speed cutting (HSC) technology from DMG MORI® for the machining of complex optical component geometries.
I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?
Ultrafast highly-dispersive mirrors are critical for pulse compression and dispersion compensation in ultrafast laser applications, improving system performance.
Hyperspectral imaging (HSI) and multispectral imaging (MSI) are two related technologies that make use of specialized vision systems to acquire extra image information from extended regions of the electromagnetic spectrum aside from the visible spectrum.